WEG Electric Corp. has just released its new 2014 Motor Catalog. The new 536 page color catalog, the largest ever, includes the entire line of motors along with its new products, electrical performance tables and dimensional drawings.
Exciting new products described, in the catalog this year, are the complete offering of Rolled Steel Motors (TEFC & ODP, General Purpose and Close-Coupled Pump motors); a full line of TEFC & ODP motors with AEGIS ® ring inside; as well as the new line of Fractional Explosion Proof single and three phase motors.
Already existing products include WEG’s complete line of W22 motors (Available in NEMA Premium and Super Premium Efficiency levels); Crusher Duty Motors, Cooling Tower Motors, IEEE 841 Petrochem, Farm Duty Motors, Stainless Steel washdown, among many others.
This catalog is an excellent reference tool for OEM’s, design engineers, maintenance personal and anyone specifying electric motors. The complete electrical specifications and performance data, enable the user to choose the appropriate HP size and type of motor needed for their specific application. Dimensional drawing are also included so the specifier can fit the motor in their new design or replace an existing motor, based on its physical size.
In addition, to enable the customer to make ordering easier the catalog is color coded by section and lists all product catalog numbers.
The catalog also lists all the quick modifications that WEG can perform in any of their 6 mod-shops located across the country.
The new catalog is available from WEG at 1-800-ASK-4WEG or from www.weg.net.