WEG Liftouch App

Smart Connectivity for lift

Connect to your ADL500 with WEG Liftouch APP

Local WiFi access or Remote access and Cloud Service with any device you have.

The WEG Liftouch app is used to interface locally via WiFi or from remote through WEG Drives RMS portal to the ADL500 Elevator drive. The WEG Liftouch app has the capability of viewing, editing parameters, creating backup parameter lists, downloading alarm logs. In addition, the APP can be used for diagnostics and troubleshooting, I/O status, and fault history.

For local communication it is necessary to plug on the drive the accessory WiFi Drive Link.

For remote communication it is necessary to connect the ADL500 Elevator drive to the IoT Gateway* and to subscribe WEG Drives Remote Management Service.

Features

Dashboards
Realtime Trends
Edit parameters
Wizards for parameter editing for start-up, optimization and troubleshooting
Create backup
parameter list
Download
alarm log

Select Your OS Download Button

Click the Google Play or Apple app store or Windows button below to get the WEG Liftouch App on your Android/Apple/Windows device.

* A SIM card must be used with minimum 200 MB per month data bundle