header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W22 WELL motors has higher performance and economy of the continuous processing industry.
They are ideal for applications that require low vibration and noise levels, longer service life, and especially where reducing maintenance interventions are essential.
W22 WELL - motors that are synonym of durability.
Standard | ABNT NBR 17094 |
---|---|
Frequency | 60 Hz |
Voltage | 440 V |
Number of poles | 6 |
Degree of Protection | IPW66 |
Synchronous speed | 1200 rpm |
Output rating | 300 cv |
---|---|
Mounting | Foot-mounted |
Flange | Without |
Mounting | B3D |
Terminal box¹ | Left position |
Enclosure | IC411 - TFVE |