header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Code | Description | PAINT COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|
13655665 | LP CLEARCOAT HT W-20 | 750 ml | Varnish | 00000 | Smooth | Bright | Round Can | 750 ml | |
15588773 | HARDENER HARD HT 5522 MEDIUM COMP B | 150 ml | - | - | - | - | Round Can | 150 ml | |
17286684 | LP CLEARCOAT HT W-20 | 4 L | Varnish | 00000 | Smooth | Bright | Rectangular Can | 4 L | |
17286769 | HARDENER HARD HT 5523 LOW TEMPERATURE | 800 ml | - | - | - | - | Round Can | 800 ml | |
17286770 | HARDENER HARD HT 5522 MEDIUM | 800 ml | - | - | - | - | Round Can | 800 ml | |
17328625 | HARDENER HARD HT 5523 LOW TEMPERATURE | 150 ml | - | - | - | - | Round Can | 150 ml |