header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Code | Description | PAINT COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|
13722699 | LP CLEARCOAT HT W-30 | 900 ml | - | 00000 | Smooth | Bright | Round Can | 900 ml | |
13883862 | LP CLEARCOAT HT W-30 | 3,6 L | Varnish | 00000 | Smooth | Bright | Rectangular Can | 3,6 L | |
14381276 | LP CLEARCOAT HT W-30 | 5 L | Varnish | W | - | Bright | Rectangular Can | 5 L | |
15581123 | HARDENER HARD HT 5535 HIGH TEMP | 450 ml | - | - | - | - | Round Can | 450 ml | |
15581124 | HARDENER HARD HT 5535 HIGH TEMP COMP B | 900 ml | - | - | - | - | Round Can | 900 ml | |
15581126 | HARDENER HARD HT 5535 HIGH TEMP | 834 ml | - | - | - | - | Round Can | 834 ml | |
15581148 | HARDENER HARD HT 5536 MEDIUM | 450 ml | - | - | - | - | Round Can | 450 ml | |
15581151 | HARDENER HARD HT 5537 LOW TEMPERATURE | 450 ml | - | - | - | - | Round Can | 450 ml | |
15581152 | HARDENER HARD HT 5530 EXTRA FAST | 450 ml | - | - | - | - | Round Can | 450 ml | |
15581154 | HARDENER HARD HT 5536 MEDIUM | 900 ml | - | - | - | - | Round Can | 900 ml | |
15581155 | HARDENER HARD HT 5537 LOW TEMPERATURE | 900 ml | - | - | - | - | Round Can | 900 ml | |
15581156 | HARDENER HARD HT 5530 EXTRA FAST COMP B | 900 ml | - | - | - | - | Round Can | 900 ml | |
15581208 | HARDENER HARD HT 5536 MEDIUM | 834 ml | - | - | - | - | Round Can | 834 ml | |
15581209 | HARDENER HARD HT 5537 LOW TEMPERATURE CO | 834 ml | - | - | - | - | Round Can | 834 ml | |
15581210 | HARDENER HARD HT 5530 EXTRA FAST COMP B | 834 ml | - | - | - | - | Round Can | 834 ml |