header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|---|
15574786 | HARDENER HARD ST 5508 HIGH TEMP | 150 ml | - | - | - | - | - | Round Can | 150 ml | |
15574820 | HARDENER HARD ST 5509 MEDIUM COMP B | 150 ml | - | - | - | - | - | Round Can | 150 ml | |
15575238 | HARDENER HARD ST 5508 HIGH TEMP | 600 ml | - | - | - | - | - | Round Can | 600 ml | |
15575239 | HARDENER HARD ST 5509 MEDIUM | 600 ml | - | - | - | - | - | Round Can | 600 ml | |
15599319 | LP PRIMER ST W-10 GRAY | 750 ml | Grey | Grey | 00000 | Smooth | Matte | Round Can | 750 ml | |
15599320 | LP PRIMER ST W-10 GRAY | 3 L | Grey | Grey | 00000 | Smooth | Matte | Metallic Gallon | 3 L | |
17792923 | LP PRIMER ST W-10 GRAY | 750 ml | Grey | Grey | 00000 | Smooth | Matte | Round Can | 750 ml | |
17794519 | HARDENER HARD ST 5509 MEDIUM COMP B | 150 ml | - | - | - | - | - | Round Can | 150 ml |