header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Code | Description | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|
12270721 | LP CLEARCOAT UHT W-50 MATTE | 900 ml | MATTE | 00000 | Smooth | Matte | Round Can | 900 ml | |
12712757 | LP CLEARCOAT UHT W-50 | 5 L | - | W | Smooth | Bright | Rectangular Can | 5 L | |
12757170 | LP CLEARCOAT UHT W-50 | 900 ml | - | W | Smooth | Bright | Round Can | 900 ml | |
12799823 | LP CLEARCOAT UHT W-50 | 3,6 L | - | W | Smooth | Bright | Rectangular Can | 3,6 L | |
15338352 | LP CLEARCOAT UHT W-50 MATTE | 600 ml | MATTE | 00000 | Smooth | Matte | Round Can | 600 ml | |
15577041 | HARDENER HARD UHT 5501 HIGH TEMP | 450 ml | - | - | - | - | Round Can | 450 ml | |
15577043 | HARDENER HARD UHT 5502 MEDIUM | 450 ml | - | - | - | - | Round Can | 450 ml | |
15577044 | HARDENER HARD UHT 5503 LOW TEMPERATURE | 450 ml | - | - | - | - | Round Can | 450 ml | |
15577138 | HARDENER HARD UHT 5501 HIGH TEMP | 900 ml | - | - | - | - | Round Can | 900 ml | |
15577140 | HARDENER HARD UHT 5502 MEDIUM | 900 ml | - | - | - | - | Round Can | 900 ml | |
15577141 | HARDENER HARD UHT 5503 LOW TEMPERATURE | 900 ml | - | - | - | - | Round Can | 900 ml | |
15577144 | HARDENER HARD UHT 5501 HIGH TEMP | 834 ml | - | - | - | - | Round Can | 834 ml | |
15577145 | HARDENER HARD UHT 5502 MEDIUM COMP B | 834 ml | - | - | - | - | Round Can | 834 ml | |
15577146 | HARDENER HARD UHT 5503 LOW TEMPERATURE C | 834 ml | - | - | - | - | Round Can | 834 ml | |
15577168 | HARDENER HARD UHT 5550 EXTRA FAST | 834 ml | - | - | - | - | Round Can | 834 ml | |
15577169 | HARDENER HARD UHT 5501 HIGH TEMP COMP B | 300 ml | - | - | - | - | Round Can | 300 ml | |
15577170 | HARDENER HARD UHT 5502 MEDIUM | 300 ml | - | - | - | - | Round Can | 300 ml | |
15577171 | HARDENER HARD UHT 5503 LOW TEMPERATURE | 300 ml | - | - | - | - | Round Can | 300 ml |