header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Antifouling coating (copper silyl acrylate copolymer) tin-free, which ensures long and stable self-smoothing effect which makes the fresh active coating surface constantly exposed to seawater, resulting in excellent antifouling performance. Developed with technology patented by Nippon Paint Co. Ltd.
Product especially developed for oceangoing vessels in general. The ECOLOFLEX SPC series ensures excellent and long term antifouling performance, endorsed by massive track records.
| PAINT COLOR | Red |
|---|---|
| PAINT COMMERCIAL COLOR | LIGHT RED B |
| Color scale | 0 |
| PAINT FINISH | Smooth |
| Shine | Half-Brightness |
| PACKAGING | Metal Bucket |
| PAINT PRODUCTS LINE | Antifouling |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Copper Acrilate |
| SOLIDS VOLUME | 58 ± 2% (ISO 3233 - 1998) |