header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
PAINT FAMILY | Liquid Paint | |
REFERENCIA TINTA LIQUIDA | W-ESTER CVP 96 | |
DESCRICAO TINTA | W-ESTER CVP 964 R | |
PAINT PRODUCTS LINE | Epoxy Ester | |
PAINT VERSION | Conventional | |
PAINT FUNCTION | Primer | |
RESIN SYSTEM | Epoxy Ester/Alkyd | |
PAINT COMPONENT | Monocomponent | |
SOLVENT ETQ | Alkyd Solvent 1024 | |
Maximum dilution (% volume) | 25% | |
CATALYSIS PER VOLUME A | - | |
CATALYSIS PER VOLUME B | - | |
CATALYSIS PER VOLUME C | - | |
LIFETSPAN MIXTURE (25°C) | Not Relevant | |
Solids per volume | Medium Solids | |
SOLIDS VOLUME | 40 ± 5% (ISO 3233 - 1998) | |
Minimum thickness coat dry | 20.0µm | |
Maximum thickness coat dry | 30.00µm | |
PAINT COLOR | Red | |
PAINT COMMERCIAL COLOR | Oxyde Red | |
Code color paint | 84320 | |
Color scale | 84320 | |
PAINT FINISH | Smooth | |
Shine | Matte | |
Brightness scale minimum | 15 UB | |
Brightness scale maximum | 30 UB | |
DRYING TOUCH (25°C) | 25 min | |
Drying handling (25°C) | 24 h | |
Final drying (25° C) | 7 days | |
Manimum drying refinish (25°C) | 10 h | |
Maximum drying refinish (25°C) | 30 days | |
Maximum temperature dry resist | 200.0°C | |
NORMATIZATION | Rohs Directive | |
UN CODE | UN 1263 Paints 3 III | |
PACKAGING | Metallic Gallon | |
PACKAGE CONTENT | 3,6 L | |
Application methods |
Airless gun Conventional gun Immersion |
|
133072056 | ||
Surface preparation |
Degreasing. Abrasive treatment os phosphatizing according to its needs |
|
Application surface | Carbon steel | |
Use recommendations | Air drying single component conventional ester epoxy primer. |