header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Power supply | 500-600 V | |
Input phases | Three-phase | |
Configuration | With options | |
Rated current (ND) | 125 | |
Rated current (HD) | 107 | |
RFI filter | With filter (C3 category) | |
Enclosure | IP20 | |
Dynamic braking | Optional without braking | |
Rated efficiency | ≥ 97% | |
Link Inductor | Yes | |
Conformal Coating | 3C2 (IEC 60721-3-3:2002) | |
SoftPLC | Yes, incorporated | |
Temperature | -10 °C a 45 °C | |
USB port | Yes, available in HMI | |
Memory card | Not included in the product | |
I/O standard | 8 x DI; 2 relés NA/NF e 3 transistores x DO; 3 x AI; 2 x AO. | |
Safety Stop | No | |
Display | Graphic LCD | |
Electronic supply | Internal |