header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Rated insulation voltage Ui (pollution degree 3) - IEC 60974-4-1 | 690 V | |
Rated insulation voltage Ui (pollution degree 3) - UL, CSA | 600 V | |
Rated operational frequency - minimum | 25 Hz | |
Rated operational frequency - maximum | 400 Hz | |
Mechanical lifespan (AC) | 10 million | |
Mechanical lifespan (DC) | 12 million | |
Electrical lifespan | 1,4 million | |
Degree of protection IP (IEC 60529) - Main circuit | IP20 | |
Degree of protection IP (IEC 60529) - Control circuit | IP20 | |
Rated current | 7 A | |
Rated current In - AC-4 | 2,8 A | |
Rated operational Current Ie AC-1 (¿ = 55 ºC) | 18 A | |
Rated operational voltage Ue - IEC 60947-4-1 | 690 V | |
Rated operational voltage Ue - UL/CSA | 600 V | |
Height | 58 mm (2.28 in) | |
Width | 45 mm (1.77 in) | |
Depth | 52 mm (2.05 in) | |
Weight | 194 g | |
Reference | CWC0 | |
Main contact | 3 NO | |
Control voltage | 220V 50/60Hz | |
Terminal type | Screw |