header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
PAINT FAMILY | Automotive Refinishing | |
REFERENCIA TINTA LIQUIDA | W-CAR URETHANE | |
DESCRICAO TINTA | W-CAR URETHANE | |
PAINT PRODUCTS LINE | Polyurethane | |
PAINT VERSION | Conventional | |
PAINT FUNCTION | Finishing | |
RESIN SYSTEM | Acrylic | |
PAINT COMPONENT | Component A | |
SOLVENT ETQ | DILUENT W-PERFECTION 5870 | |
Maximum dilution (% volume) | 20% | |
Component B | 15575245 | |
Component B type II | 15575246 | |
CATALYSIS PER VOLUME A | 3 | |
CATALYSIS PER VOLUME B | 1 | |
CATALYSIS PER VOLUME C | - | |
LIFETSPAN MIXTURE (25°C) | 4 h | |
Solids per volume | Medium Solids | |
SOLIDS VOLUME | 40 ± 2% (ISO 3233 - 1998) | |
Minimum thickness coat dry | 15.0µm | |
Maximum thickness coat dry | 20.00µm | |
PAINT COLOR | Red | |
PAINT COMMERCIAL COLOR | RED FLASH II VW 00 | |
Code color paint | 00000 | |
Color scale | 00000 | |
PAINT FINISH | Smooth | |
Shine | Bright | |
Brightness scale minimum | 90 UB | |
Brightness scale maximum | 100 UB | |
DRYING TOUCH (25°C) | 10 min | |
Drying handling (25°C) | 2 h | |
Final drying (25° C) | NAO RELEVANTE | |
Manimum drying refinish (25°C) | 5 min | |
Maximum drying refinish (25°C) | 10 min | |
Maximum temperature dry resist | 90.0°C | |
APPLICATION VISCOSITY (25°C) | 18 - 22" CF4 | |
NORMATIZATION | No Normatized | |
UN CODE | UN 1263 Paints 3 III | |
PACKAGING | Round Can | |
PACKAGE CONTENT | 675 ml | |
Application methods |
Conventional gun Gravity gun |
|
Surface preparation | Proceed with application within recoating interval of the primer | |
Application surface |
Plastic and metallic vehicle surfaces. It is recommended its application over W-MIX PRIMER S10. |
|
Use recommendations | Two-component polyurethane topcoat recommended for general, partial and touch-up coatings in automotive vehicles. |