header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
PAINT FAMILY | Powder Coating | |
Family | Politherm 26 | |
PAINT PRODUCTS LINE | Polyester | |
PAINT VERSION | Conventional | |
PAINT FUNCTION | Finishing | |
Specific weight | 1.62g/cm³ | |
PAINT COLOR | Brown | |
PAINT FINISH | Texture | |
Shine | Semi-Flat | |
PAINT COMMERCIAL COLOR | Brown | |
Color scale | 75002 | |
Brightness scale minimum | Visual Analysis | |
Brightness scale maximum | Visual Analysis | |
Cura | Standard | |
Cure time | 10.0min | |
Cure temperature | 200.0°C | |
Espessura | Medium Thickness | |
Minimum thickness | 70.0µm | |
Maximum thickness | 90.0µm | |
Application Method | Corona | |
Surface Preparation |
Degreaser Phosphating Chromatization Degreaser Phosphating Chromatization |
|
Application Surface |
Ferrous Metals Non Ferrous Metals Ferrous Metals Non Ferrous Metals |
|
NORMATIZATION | Rohs Directive | |
UN CODE | UN Not Classified | |
PACKAGING | Powder Paint Card Box | |
PACKAGE CONTENT | 25 kg | |
065045020 |