text.skipToContent text.skipToNavigation text.skipToFooter

Wind Turbines - AGW172 / 7.X

Representative Image Only

The AGW172/7.x platform is characterized by the use of a medium speed multiplier gearbox and a rotor with a diameter of 172 meters. This system incorporates a permanent magnet generator and a full power converter, offering the benefits of a smooth and controlled connection to the grid. Furthermore, the AGW172/7.x is modularly designed and easy to maintain, which contributes to high reliability and operational availability.

 Loading...

About this Product

Technical Features

  • Model: AGW 172 / 7.X
  • Rated electrical power: 6 MW to 7,X MW
  • Design class (IEC): S (Vave = 9,5 m/s / Iref = 0,145 / Vref = 37,5 m/s)
  • Output voltage: 33 kV or 34.5 kV
  • Rotor diameter: 172 m
  • Hub height: 112, 134 m or site-specific
  • Permanent magnet synchronous generator
  • Mechanical coupling: With medium speed multiplier gearbox
  • Grid connection: full power converter