• Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  • Index
  • Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Power Supply

Excellence in power supply technologies

Excellence in power supply technologies, high quality raw materials and customisation offer WEG the competitive edge in supplying transformers and substations for the mining industry providing reliability thus reducing maintenance stoppages.

Get to know our solutions

Conventional Substations
Oil Type Distribution Transformer
Oil Type Power Transformer
Oil type Reactors and Transformers

Mining E-Houses

WEG Container-Type E-houses are designed and manufactured in a modular concept, which provides flexibility to meet the requirements of a wide range of applications.

Assembled in a single platform, the E-house integrates the electrical and control systems of the mining processing plants, therefore the need for costly, permanent structures is avoided. These designs are customized, achieving and surpassing the critical mining needs such as geological vibrations, wind and flame resistance.

 

Secondary Substations

  • It replaces traditional concrete fabricated rooms, saving space and time in the assembling process or civil works.
  • Double wall with thick plate (1.5-2 mm), providing greater toughness and lifting process thru the base.
  • High quality thermal insulation ensuring power efficiency of the air conditioning system.
  • Can be installed directly onto material handling machines (stackers, reclaimers, bucket wheel excavators).

 

Mobile Container-Type E-Houses

  • Mobile Container-Type E-houses with Wheels equipped with transformers (oil or 
dry-type).
  • Especially designed for Underground Mines with special coating for humid environments and high ore and dust concentration.
  • Inverters and soft-starters can be installed to start and control fans, pumps, crushers and conveyors.
  • Higher degree of protection for all panels.

 

Semi-Mobile Container-Type E-Houses

  • Semi-mobile: avoid the use of cranes to lift and handle the unit, since rooms can be lifted with mechanical, hydraulic or pneumatic support devices.
  • Installation directly on the ground; no base is required.
  • Onboard transformer, dry or oil cooling type;
  • Special WEG coating resistant to the toughest environment.
  • The electric rooms can be fitted with fire extinguishing system, access control, CCTV and UPS.

Learn about our solutions

Read File
Read File
Read File

Learn more about WEG news in Mining.

Zest Energy Suministra Subestación Móvil Para el Desarrollo de la Mina Kamoa-Kakula en la RDC

El depósito de cobre de alta calidad más grande del mundo en la República Democrática del Congo (RDC) está utilizando una subestación móv...

WEG supplies transformers for solar project in Colombia

WEG supplies transformers for solar project in Colombia

The project reinforces the importance of innovation and the development of efficient solutions that will contribute to clean energy generation in Colombia.

WEG drives electrical modernization at Substation in Colombia

WEG drives electrical modernization at Substation in Colombia

Project strengthens service quality, expands demand capacity, and improves reliability for more than 25,000 users in the region, consolidating WEG’s presence in the Utilities segment.

WEG impulsiona a infraestrutura energética de Minas Gerais com Subestações Compactas em SKID

WEG impulsiona a infraestrutura energética de Minas Gerais com Subestações Compactas em SKID

A solução garante maior agilidade, segurança e eficiência em todas as etapas do projeto, proporcionando praticidade e confiabilidade a Companhia Energética de Minas Gerais (CEMIG).

WEG boosts Argentina portfolio with technology from Marathon acquisition

WEG boosts Argentina portfolio with technology from Marathon acquisition

Sale of 'pancake' alternators consolidates Marathon acquisition with supply to Sumar Servicios Industriales S.R.L.

WEG Solutions Integrated into a Solar Complex in Northeastern Brazil

WEG Solutions Integrated into a Solar Complex in Northeastern Brazil

The photovoltaic plant will have an installed capacity of 161 MWp (megawatt-peak)

Transformadores tipo seco WEG garantirão a eficiência energética do Manhattan Shopping

Transformadores tipo seco WEG garantirão a eficiência energética do Manhattan Shopping

Os equipamentos aplicados neste empreendimento atenderão às demandas elétricas de um complexo de 75 mil m² composto por quatro torres

WEG Smart Sensors Prevent Unplanned Downtime at Copper Mine in Australia

WEG Smart Sensors Prevent Unplanned Downtime at Copper Mine in Australia

IoT-based monitoring system detects critical failure risk in SAG mill motor, enabling planned maintenance and operational continuity

Juruena Hydroelectric Plant features WEG disconnect switches in its new substations

Juruena Hydroelectric Plant features WEG disconnect switches in its new substations

The 50 MW plant represents an important step in expanding Brazil's renewable energy matrix

WEG announces supply of transmission line stabilization system for Chile in partnership with Alupar

WEG announces supply of transmission line stabilization system for Chile in partnership with Alupar

Project includes the largest synchronous condensers ever produced by the company and strengthens WEG’s presence in Latin America

WEG develops a custom motor project for Vale's copper flotation tanks

WEG develops a custom motor project for Vale's copper flotation tanks

The W51 HD Mining line was adapted to operate in one of the largest copper mines in Latin America.

WEG Monitoring Solutions Enable Preventive and Corrective Actions in the Mining Sector

WEG Monitoring Solutions Enable Preventive and Corrective Actions in the Mining Sector

WEGscan and WEG Motion Fleet Management (MFM) Provide Continuous Asset Monitoring for Nexa

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

Innovative solution contributes to sustainability and energy efficiency in a Peruvian mining company

WEG solutions for one of the largest gold mining projects in Brazil

WEG solutions for one of the largest gold mining projects in Brazil

The solutions will provide the necessary infrastructure for the efficient operation of Brazauro Recursos Minerais' Tocantinzinho Project

WEG and Eletrobras address the modernization process of the Itajaí substation at the CIGRE Paris Session 2024

WEG and Eletrobras address the modernization process of the Itajaí substation at the CIGRE Paris Session 2024

The event in Paris brought together experts from several countries to share best practices in the development of technological solutions

Are you interested in this solution? Choose one of the options below to find the product you need

Contact us and we will be glad to answer your questions

Contact Us
WEG EQUIPAMIENTOS ELECTRICOS S.A. - (WEE)
  • Sgo. Pampiglione 4849 Parque Industrial San Francisco San Francisco - 2400 - 904 / Argentina
  • Phone: +54 3564 446000 / +54 11 43341901
  • Email: info-ar@weg.net
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
Quick Links
  • Iniciar Sesión
  • Certificados Seguridad Eléctrica
  • Boletin Informativo Impositivo - Contable