Proven reliability and safe operation. This is the focus of WEG's products and solutions for all segments they are intended for. With a wide range of equipment for different applications, WEG does its best efforts to meet specific needs of each customer.
That's why Cementos Molins, a Colombian cement company, chose WEG large electric motors for installation in its plant. These motors will be driving several plant equipment, including the main mill, which is driven by a 6,200 HP, frame size 800 Master line WEG electric motor.
The Master line motors stand out for the flexibility of their electrical and mechanical design. It is a product that allows different configurations and can be applied in tough environments that demand robust design and long-lasting operation for different applications. These motors allow modifications in their construction design in order to make them interchangeable with existing motors, reducing operational costs associated with replacements. They can also be designed for variable frequency drive operation for precise speed control as well as high starting torque.
For WEG, this supply represents an expansion of its medium voltage motors installed base, in addition to strengthening its position as a key manufacturer of large size equipment for heavy industries, where highly efficient machines are required. With the Master line motors installed in its cement plant, the customer counts on safe and reliable continuous operation, reducing plant downtime and maintenance service.