The WEG Motor Scan® can be easily configured via a smart device (App available for Android and iOS).
Installation is fast, simple and the entire process is guided directly in the app during sensor configuration. The WEG Motor Scan® is fixed by screw on the motor fin and there is no electrical connection between the motor and the sensor.
Once configured, the sensor sends data to the cloud via Bluetooth® or Gateway and enables analysis of the results in WEG Motion Fleet Management.
The data can be collected via Bluetooth® on the smartphone, by the app, or automatically via the Gateway, programmed specifically for the sensors. The engine information is sent and stored in the cloud and can be further analyzed in WEG Motion Fleet Management.
With the WEG Motor Specialist module, a solution that uses artificial intelligence and machine learning to diagnose, monitor and indicate predictive maintenance in electric motors, the diagnostics are made autonomously, allowing the user a quick maintenance action. From now on, avoid downtime, plan maintenance, optimize energy consumption and increase your operational efficiency with WEG Motor Specialist. Your engine powered by intelligence.
WEG Motor Specialist is a solution that uses artificial intelligence and machine learning to diagnose, monitor and indicate predictive maintenance in electric motors. This innovative tool transforms WEG's expertise into algorithms, making motor fleet management much more effective. From now on, avoid downtime, plan maintenance, optimize energy consumption and increase your operational efficiency with WEG Motor Specialist. Your engine powered by intelligence.
Developed to bring practicality and agility in the operation, maintenance and management of industrial plants, WEG Motor Fleet Management is the ideal solution for monitoring your assets. Based on cloud computing, the performance of the drives can be monitored at any time and from anywhere in the world.
With WEG Motor Fleet Management you can monitor motors, inverters, gearboxes and gearmotors that are applied in any type of industry or installation. Through periodic data collection, valuable insights are generated to increase the performance and availability of the equipment fleet on the factory floor. Thus, it is possible to establish and schedule predictive maintenance plans, significantly reducing the number of unplanned production stops.
The WEG Gateway Motor Scan sends information in real time to the cloud through WiFi, ethernet or 3G / 4G cable, allowing immediate monitoring of remote motor performance.
Much more technology and connectivity for an even more efficient Industry 4.0.
After the data collection, motor performance information is transmitted to a secure cloud server where it is analyzed and turned into reports, which can be viewed anywhere: directly on a smartphone, tablet or desktop.
Benefits of using the cloud include: security, reliability, cost reductions, faster speed, data recovery, business continuity, and easy data access, which can be viewed anywhere.
If you want to know more about industry 4.0, IoT or the WEG Motor Scan concept, see the materials we have prepared for you.