• Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Power Supply

Excellence in power supply technologies

Excellence in power supply technologies, high quality raw materials and customisation offer WEG the competitive edge in supplying transformers and substations for the mining industry providing reliability thus reducing maintenance stoppages.

Get to know our solutions

Oil Type Distribution Transformer
Conventional Substations
Oil type Reactors and Transformers
Oil Type Power Transformer

Mining E-Houses

WEG Container-Type E-houses are designed and manufactured in a modular concept, which provides flexibility to meet the requirements of a wide range of applications.

Assembled in a single platform, the E-house integrates the electrical and control systems of the mining processing plants, therefore the need for costly, permanent structures is avoided. These designs are customized, achieving and surpassing the critical mining needs such as geological vibrations, wind and flame resistance.

 

Secondary Substations

  • It replaces traditional concrete fabricated rooms, saving space and time in the assembling process or civil works.
  • Double wall with thick plate (1.5-2 mm), providing greater toughness and lifting process thru the base.
  • High quality thermal insulation ensuring power efficiency of the air conditioning system.
  • Can be installed directly onto material handling machines (stackers, reclaimers, bucket wheel excavators).

 

Mobile Container-Type E-Houses

  • Mobile Container-Type E-houses with Wheels equipped with transformers (oil or 
dry-type).
  • Especially designed for Underground Mines with special coating for humid environments and high ore and dust concentration.
  • Inverters and soft-starters can be installed to start and control fans, pumps, crushers and conveyors.
  • Higher degree of protection for all panels.

 

Semi-Mobile Container-Type E-Houses

  • Semi-mobile: avoid the use of cranes to lift and handle the unit, since rooms can be lifted with mechanical, hydraulic or pneumatic support devices.
  • Installation directly on the ground; no base is required.
  • Onboard transformer, dry or oil cooling type;
  • Special WEG coating resistant to the toughest environment.
  • The electric rooms can be fitted with fire extinguishing system, access control, CCTV and UPS.

Learn about our solutions

Read File
Read File
Read File
Read File

Saiba mais sobre as novidades da WEG em Mineração.

Novas subestações em usina sucroenergética no Paraná contam com chaves secionadoras WEG

Novas subestações em usina sucroenergética no Paraná contam com chaves secionadoras WEG

Os equipamentos possibilitarão manobras seguras de isolamento durante as manutenções

WEG fornece transformadores para projeto solar na Colômbia

WEG fornece transformadores para projeto solar na Colômbia

O projeto reforça a importância da inovação e do desenvolvimento de soluções eficientes que contribuirão com a geração de energia limpa na Colômbia.

WEG impulsiona modernização elétrica em Subestação da Colômbia

WEG impulsiona modernização elétrica em Subestação da Colômbia

Projeto fortalece a qualidade do serviço, amplia a capacidade de demanda e melhora a confiabilidade para mais de 25.000 usuários da região, consolidando a presença da WEG no segmento de Utilities.

WEG amplia portfólio na Argentina com tecnologia da recém-adquirida Marathon

WEG amplia portfólio na Argentina com tecnologia da recém-adquirida Marathon

Venda de alternadores 'pancake' consolida aquisição da Marathon com fornecimento para a Sumar Servicios Industriales S.R.L.

Soluções WEG são integradas ao Complexo Solar Irecê na Bahia

Soluções WEG são integradas ao Complexo Solar Irecê na Bahia

A usina fotovoltaica contará com 161 MWp (megawatt-pico) de potência instalada

Sensores Inteligentes WEG Evitam Paradas Não Planejadas em Mina de Cobre na Austrália

Sensores Inteligentes WEG Evitam Paradas Não Planejadas em Mina de Cobre na Austrália

Sistema de monitoramento baseado em IoT detecta risco de falha crítica em motor de moinho SAG, permitindo manutenção programada e continuidade operacional

UHE Juruena conta com secionadores WEG em suas novas subestações

UHE Juruena conta com secionadores WEG em suas novas subestações

A usina de 50 MW de potência instalada representa um importante passo na expansão da matriz energética renovável do Brasil

WEG anuncia fornecimento de sistema de estabilização de linha de transmissão para o Chile em parceria com Alupar

WEG anuncia fornecimento de sistema de estabilização de linha de transmissão para o Chile em parceria com Alupar

Projeto inclui os maiores compensadores síncronos já produzidos pela empresa e fortalece a presença da WEG na América Latina

WEG desenvolve projeto específico para motores que atuarão em tanques de flotação de cobre da Vale

WEG desenvolve projeto específico para motores que atuarão em tanques de flotação de cobre da Vale

A linha W51 HD Mining foi adaptada para operar em uma das maiores minas de cobre da América Latina.

Soluções de monitoramento WEG possibilitam ações preventivas e corretivas no segmento de mineração

Soluções de monitoramento WEG possibilitam ações preventivas e corretivas no segmento de mineração

WEGscan e WEG Motion Fleet Management (MFM) fazem o monitoramento contínuo dos ativos da empresa Nexa

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

Solução inovadora contribui para a sustentabilidade e eficiência energética em mineradora peruana

Soluções WEG equipam um dos maiores empreendimentos de mineração de ouro do Brasil

Soluções WEG equipam um dos maiores empreendimentos de mineração de ouro do Brasil

As soluções proporcionarão a infraestrutura necessária para a operação eficiente do Projeto Tocantinzinho da Brazauro Recursos Minerais

WEG e Eletrobras abordam o processo de recapacitação e modernização da subestação Itajaí no CIGRE Paris Session 2024

WEG e Eletrobras abordam o processo de recapacitação e modernização da subestação Itajaí no CIGRE Paris Session 2024

O evento em Paris reuniu especialistas de diversos países para compartilhar as melhores práticas no desenvolvimento de soluções tecnológicas

WEG fornece solução customizada para britadores de alta pressão em mineradora

WEG fornece solução customizada para britadores de alta pressão em mineradora

O projeto dos mancais foi cuidadosamente desenvolvido para suportar os altos esforços axiais de até 33,2 kN

Eletrobras e WEG apresentam inovações no desenvolvimento de subestações digitais em conferência internacional

Eletrobras e WEG apresentam inovações no desenvolvimento de subestações digitais em conferência internacional

O evento foi realizado em Atenas, Grécia

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / África do Sul
  • Phone: +27 11 723 6000
  • Email: info_africa@weg.net
Sobre a WEG
  • Isto é a WEG
  • WEG em Números
  • História
  • Diretoria
  • Operações WEG
  • Inovação Tecnológica
  • Sustentabilidade
  • Nossos Negócios
  • Certificações
Produtos
  • Motores Elétricos
  • Geração, Transmissão e Distribuição
  • Drives
  • Controls
  • Automação Industrial
  • Painéis
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Água
  • Eficiência Energética
  • Energia
  • Agronegócio
  • Açúcar & Etanol
  • Mineração
  • Papel & Celulose
  • Tração Elétrica
Contato
  • Fale Conosco
  • Onde Comprar
  • Assistência Técnica
  • Violação do Código de Ética