A WEG possui a solução completa em motores, alternadores, automação, transformadores e tintas para o mercado marítimo. Além de produtos e serviços de última geração, fornecendo serviços integrados de engenharia e sistemas de automação, incluindo o sistema de posicionamento dinâmico e outras soluções específicas para embarcações. Soluções confiáveis com máquinas elétricas para mover, manter e fornecer serviços a bordo. Da tecnologia até os serviços - seja no mar ou em terra firme, você pode confiar na WEG.
Os motores WEG são projetados para reduzir os custos operacionais, assegurando maior eficiência energética e confiabilidade operacional, exigindo menos manutenção.
WEG offers full packages of electrical switchboards, frequency drives, UPSs, and battery chargers - everything integrated and developed by highly qualified engineers.
WEG offers full solutions for power generation of vessels, platforms and propulsion systems. The products are designed to high quality standards with state-of-the-art technology to meet worldwide demands, with the support of highly qualified engineering and power generation specialists.
In order to fulfill the needs of the marine sector, WEG offers a full line of dry-type transformers. The windings of these transformers are encapsulated with high quality epoxy resin by means of the vacuum pressure impregnation (VPI) process, which provides a safer construction for increasingly smaller spaces, where the costs of installation and maintenance and repair shutdown play a critical role in the selection of the product. WEG dry transformers are the preferred option for reduced spaces, since they do not present any risk of explosion and do not allow fire propagation.
Coatings for the painting and conservation of constructions and vessels located in marine and/or river environments, for large and small tourism vessels, offering protection, resistance and aesthetics. A wide range of products for several marine applications, from primers for steel sheets to high build epoxy anti-corrosive coatings and high performance anti-fouling systems, which ensure maintenance intervals in the docks up to five years.
WEG products and systems are designed to comply with all marine applications requirements. Upon request, all these products can be supplied with test certificates of Certification Bodies such as ABS, Bureau Veritas, DNV, Germanisher Loyds, Lloyd’s Registers, among others.
Entre em contato com a gente e tire suas dúvidas.