text.skipToContent text.skipToNavigation text.skipToFooter

Medium Voltage Variable Speed Drive MVW3000

Representative Image Only

The MVW3000 G4 (IoT Ready) medium voltage frequency inverter is a solution for driving and controlling motors at medium voltage. Developed with CHB (Cascaded H-Bridge) technology with associated high reliability power cells, in order to serve high power motors at all voltage levels between 1 kV and 13.8 kV AC.

The MVW3000 has a touch screen HMI, which allows the operator easy interaction for programming, readings and alarms with a high level of detail.

The G4 generation (IoT Ready) incorporates a new control with greater capacity and connectivity, including the MQTT protocol, for easy integration with the WEG Motor Fleet Management asset monitoring and management platform.

Being able to be used in a wide range of industrial applications that require variable speed control, such as compressors, pumps, fans, conveyor belts and mills, the MVW3000 G4 is an efficient and reliable solution that, in addition to allowing process speed control, also offers energy savings and reduced operating and maintenance costs.

 Loading...