Full Monitoring

Developed for electric motors and other equipment, after an easy installation, the WEG Motor Scan must be configured through a smart device (App available for Android and iOS). Once configured, the sensor sends data to the cloud via Bluetooth® or Gateway and enables the analysis of the results in WEG Motion Fleet Management, and in greater depth with the WEG Motor Specialist module.

It makes a complete diagnosis of the equipment's operation by measuring temperature, vibration analysis, running time, load, speed, lubrication interval and can operate with alert levels to assist in predictive maintenance.

 
 

Artificial intelligence for real results

WEG Motor Scan® learns about the operating patterns and deviations that the monitored electric motor presents during its operation, based on unbalance, misalignment, load and consumption indicators, and makes this data available automatically through the Gateway to the WEG Motor Specialist module in WEG Motion Fleet Management. And it is from this learning that the sensor identifies, without human interference, vibration occurrences that change the operating standards of the monitored equipment. Artificial intelligence in favor of reliability, productivity and machine availability.

With WEG Motor Scan you will be able to

  • Connect all the sensors at the plant
  • Synchronize data through WEG IoT Platform
  • Name and monitor as many motors as you need
  • Analyze data sent to the cloud
  • Find your motor everywhere 
  • Get diagnostics

 

Funcionalities

  • Motor frame: 63 to 450

  • Triaxial vibration measurement (up to 3 kHz) in global speed and acceleration values

  • Vibration spectrum

  • Unbalance and misalignment diagnosis.

  • Surface temperature measurement

  • Estimated load, power, speeds and supply frequency (for motors with direct starter or soft-starter)

  • Motor running time measurement

  • Bearing relubrication interval

  • Battery-powered, estimated service life over 3 years (according to the application);

  • Ambient temperature: -40 to 80°C

  • Bluetooth® communication via App and/or Gateway

  • Dimensions: 44 x 38 x 25 mm

  • Protection rating: IP66

  • Direct Starter or Frequency Inverter

  • Data storage capacity: 3 months

  • Certifications: Safety/EMC/Radio for the markets: South Africa, Australia, Brazil, Canada, Chile, Colombia, USA, Europe, Malaysia

 

Product Differentials

  • Increases equipment efficiency

  • Maintenance routine optimization

  • Economy with spare parts replacement

  • Ready for Industry 4.0

  • Add value to the product (OEM’s) 

  • Add value to the service (maintenance companies)

  • Downtime reduction

FAQ

Do you have any doubts about WEG Motor Scan? Check the answers for our Frequently Asked Questions.

You'll need to remember the email address used in your account to perform automatic recovery. Just go to https://iot.weg.net and click on the "Forgot your password?" Link.
Enter your email and click on "Send verification code". Open the email with the title similar to "Verification code", copy the received code and paste it into the according field. Click "Verify code" and "Continue," then enter your new password.
Use this email to access content via the link available or to download the app from one of the available app stores. If you do not already have an account, navigate to https://iot.weg.net and click on "Sign Up" to create an account.
You will already have access to the plant that you were invited when you finish your registration.

You can follow one of the links below to be redirected to the app store on your smartphone or tablet.

Measurements stored in the WEG Motor Scan must be collected using the WEG Motor Scan mobile app with a smartphone or tablet through the Bluetooth conection. If the smartphone or tablet has an internet connection at the time of collection the data will be transferred automatically. However, data can be collected for later upload according to internet availability.
All sensor configuration will be erased and the WEG Motor Scan can be configured for use on another motor. The data collected and sent to the WEG IoT Platform will remain avaiable in the plant where the sensor was registered.

Know more about WEG's news about Industry 4.0