Developed for electric motors and other equipment, after an easy installation, the WEG Motor Scan must be configured through a smart device (App available for Android and iOS). Once configured, the sensor sends data to the cloud via Bluetooth® or Gateway and enables the analysis of the results in WEG Motion Fleet Management, and in greater depth with the WEG Motor Specialist module.
It makes a complete diagnosis of the equipment's operation by measuring temperature, vibration analysis, running time, load, speed, lubrication interval and can operate with alert levels to assist in predictive maintenance.
WEG Motor Scan® learns about the operating patterns and deviations that the monitored electric motor presents during its operation, based on unbalance, misalignment, load and consumption indicators, and makes this data available automatically through the Gateway to the WEG Motor Specialist module in WEG Motion Fleet Management. And it is from this learning that the sensor identifies, without human interference, vibration occurrences that change the operating standards of the monitored equipment. Artificial intelligence in favor of reliability, productivity and machine availability.
Motor frame: 63 to 450
Triaxial vibration measurement (up to 3 kHz) in global speed and acceleration values
Vibration spectrum
Unbalance and misalignment diagnosis.
Surface temperature measurement
Estimated load, power, speeds and supply frequency (for motors with direct starter or soft-starter)
Motor running time measurement
Bearing relubrication interval
Battery-powered, estimated service life over 3 years (according to the application);
Ambient temperature: -40 to 80°C
Bluetooth® communication via App and/or Gateway
Dimensions: 44 x 38 x 25 mm
Protection rating: IP66
Direct Starter or Frequency Inverter
Data storage capacity: 3 months
Certifications: Safety/EMC/Radio for the markets: South Africa, Australia, Brazil, Canada, Chile, Colombia, USA, Europe, Malaysia
Increases equipment efficiency
Maintenance routine optimization
Economy with spare parts replacement
Ready for Industry 4.0
Add value to the product (OEM’s)
Add value to the service (maintenance companies)
Downtime reduction
Do you have any doubts about WEG Motor Scan? Check the answers for our Frequently Asked Questions.