Developed for electric motors and other equipment, after an easy installation, the WEG Motor Scan must be configured through a smart device (App available for Android and iOS). Once configured, the sensor sends data to the cloud via Bluetooth® or Gateway and enables the analysis of the results in WEG Motion Fleet Management, and in greater depth with the WEG Motor Specialist module.
It makes a complete diagnosis of the equipment's operation by measuring temperature, vibration analysis, running time, load, speed, lubrication interval and can operate with alert levels to assist in predictive maintenance.
WEG Motor Scan® learns about the operating patterns and deviations that the monitored electric motor presents during its operation, based on unbalance, misalignment, load and consumption indicators, and makes this data available automatically through the Gateway to the WEG Motor Specialist module in WEG Motion Fleet Management. And it is from this learning that the sensor identifies, without human interference, vibration occurrences that change the operating standards of the monitored equipment. Artificial intelligence in favor of reliability, productivity and machine availability.
Motor frame: 63 to 450
Triaxial vibration measurement (up to 3 kHz) in global speed and acceleration values
Vibration spectrum
Unbalance and misalignment diagnosis.
Surface temperature measurement
Estimated load, power, speeds and supply frequency (for motors with direct starter or soft-starter)
Motor running time measurement
Bearing relubrication interval
Battery-powered, estimated service life over 3 years (according to the application);
Ambient temperature: -40 to 80°C
Bluetooth® communication via App and/or Gateway
Dimensions: 44 x 38 x 25 mm
Protection rating: IP66
Direct Starter or Frequency Inverter
Data storage capacity: 3 months
Certifications: Safety/EMC/Radio for the markets: South Africa, Australia, Brazil, Canada, Chile, Colombia, USA, Europe, Malaysia
Increases equipment efficiency
Maintenance routine optimization
Economy with spare parts replacement
Ready for Industry 4.0
Add value to the product (OEM’s)
Add value to the service (maintenance companies)
Downtime reduction
Do you have any doubts about WEG Motor Scan? Check the answers for our Frequently Asked Questions.
Up to 100 WEG Motor Scan sensors.
The WEG Motor Scan gateway can connect to the WEG Motion Fleet Management software via ethernet cable, Wi-Fi or 4G modem (via USB port). WEG does not sell the 4G modem. To obtain a 4G modem, contact your telephone company.
The gateway is powered over Ethernet (PoE) through its Ethernet port. If the user's network does not have this structure, or when the WI-FI or 4G modem connection is used, WEG provides a PoE injector power supply. See the instruction manual for installation.
Using the WEG Motor Scan app, choose the option "New Device", then click on "Select", gateway "Cassia X1000". Follow the guidelines presented in the app or refer to the instruction manual at https://static.weg.net/medias/downloadcenter/hfd/h51/WEG-motor-scan-gateway-cassia-X1000-manual-10008451731-en-en-es.pdf.
Yes. The sensor can be installed both in electric motors and in machines such as gearboxes, pumps, fans and compressors coupled to electric motors. In those kinds of machines, the WEG Motor Scan is registered as generic (other applications) and is intended for monitoring vibration and temperature. See the product manual to install the WEG Motor Scan on the machine.