Volver a Mi cuenta
In this step, the objective is to reduce the moisture content of the pulp. Going into the drying line, the pulp passes through the formation and pressing systems, arriving at the drying tunnel with a dry level of approximately 55%. In this tunnel, the heat exchange with the air occurs, finishing the drying process with a dry level of approximately 90%. WEG motor line W22 WELL (WEG Extra Long Life) was specially designed to maximize the reliability and productivity of equipment where continuous processing occurs.
Entre em contato com a gente e tire suas dúvidas.