Есть сомнения относительно WEG Motor Scan? Найдите на них ответы в разделе часто задаваемых вопросов.
The user can choose to collect data with the app using a smartphone or tablet; in this case, through a collection route or automatically through the WEG Motor Scan gateway (sold separately). The gateway connects to the sensor via Bluetooth and can send data to the WEG Motion Fleet Management software through a connection via Ethernet cable, Wi-Fi or 4G modem (via USB, not sold by WEG).
Our cloud partner is compliant and certified to standards ISO 27001; ISO 27017; ISO 27018; ISO 22301; ISO 31000; SOC 1, SOC 2 and SOC 3; PCI; HITRUST; ISO 9001; ISO 14001; ISO 50001 and OHSAS 1800; EU Model Clauses; FERPA; Cloud Computing Compliance Controls Catalog (C5) (Germany) and others. They provide a website that allows you to download various certifications. https://www.ibm.com/cloud/compliance. We use standard security protocols for user authentication (OpenID) and authorization (OAuth 2.0) for our website and mobile apps. WEG products are integrated with the WEG Motion Fleet Management software using the MQTT 3.1.1 protocol over the TLS 1.2+ protocol.
The WEG Motor Scan sensor can be synchronized with the gateway at approximately 30 meters. This is just a reference value, which may vary depending on the environment where the WEG Motor Scan and gateway are installed.
Хотите приобрести? Нужна дополнительная информация о продукте? Нужна техническая поддержка?Нужна дополнительная информация или хотите узнать, как приобрести WEG Motor Scan? Все просто! Щелкните по ссылке ниже, и мы свяжемся с вами в ближайшее время.